High voltage power supplies

High precision, low noise solutions up to 500kVDC with output power to 600kW

Exceptional reliability, accuracy and performance in a small size are essential for high voltage applications. Design engineers working in semiconductor manufacturing equipment, industrial technology and healthcare also want functionality and ease of integration in multiple form factors.

You can depend on our power supplies and design & technical support to solve your high voltage power challenges.

Standard, modified and custom power solutions

Our design expertise provides accuracy, quality and reliability

We partner with you so that when your resources and deadlines are tight, our customer-focused direct sales and global design-in & support will help you achieve your goals.

We have standard, modified and custom high voltage power solutions to address your specific design needs, whatever they are. Our extensive design validation and testing processes ensure your end products are efficient, safe and last a lifetime.

Powering performance-critical high voltage applications

Designed for the healthcare, semiconductor manufacturing equipment and industrial technology sectors.

>>  Scroll through the application options below to discover how we can support your specific needs.

Our range of high voltage AC-DC power supplies and high voltage DC-DC converters include the following features:

  • Low ripple and noise, load, and line regulation down to 1 PPM
  • Output voltage range of 100VDC to 500kVDC
  • Power range of 2mW to 600kW
  • 0-100% programmable voltage and current
  • Negative, positive, reversible polarity
  • Analog, RS232, LAN, EtherCAT and Ethernet controls
  • Input and output protection with built-in industry safety approvals
  • Available in multiple form factors

Find a high voltage solution

Our easy-to-navigate selection tool can point you in the right direction for the product choices best placed to solve your power supply challenges. With one of the largest portfolios of converters in the market, our options go from 100V to 500kV and power from 2mW to 600kW. 

Custom power solutions tailored to your specific needs

Facing tight project schedules, complex integration, regulatory hurdles and demanding safety standards?

Our expert engineers work closely with your team to develop scalable, application-specific power solutions. With extensive experience in intricate design and a global manufacturing reach, we deliver cost-effective, custom solutions built to the highest standards, ensuring seamless alignment with your design parameters.

We resolve your power supply challenges, allowing you to focus on business priorities.

Ensuring success for your critical applications

Reliable, safe power supplies are needed in high voltage applications to guarantee trouble-free operation.